IESNA:LM-63-2002
[TEST]P1389718
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-840-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21179.3
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
137.5 177.6 372.4 1002.5 1942.1 2663.9 3133.6 3614.9 4222.1 4926.7 5660.0 6645.4 7682.3 8650.5 9601.4 10460.7 11050.8 11257.0 
11205.5 10787.3 10260.2 9509.8 8799.4 8959.8 9698.8 10563.9 11045.1 11102.4 10993.5 10856.0 9933.7 8547.3 5597.0 544.2 
148.9 74.5 51.6 0.0 
137.5 177.6 395.3 991.1 1884.8 2669.6 3156.6 3591.9 4193.5 4875.2 5671.5 6588.1 7619.3 8679.1 9624.3 10472.2 11027.9 11234.1 
11171.1 10804.5 10243.1 9504.0 8856.7 8954.1 9704.5 10512.3 11039.4 11125.3 11005.0 10844.6 10008.2 8587.4 5843.4 
641.6 148.9 74.5 57.3 0.0 
137.5 177.6 360.9 962.4 1787.4 2612.3 3076.4 3540.4 4124.7 4840.8 5619.9 6548.0 7481.8 8438.5 9240.5 9979.5 10581.0 10907.6 
10964.9 10724.3 10311.8 9882.1 9498.3 9360.8 9790.5 10586.8 11188.3 11446.1 11423.2 11325.8 10712.8 9441.0 7344.3 
1495.2 160.4 91.7 68.7 0.0 
137.5 171.9 320.8 842.1 1644.2 2383.2 3030.5 3511.7 4027.3 4772.1 5539.7 6422.0 7372.9 8249.4 9005.6 9590.0 10105.6 10592.5 
10959.1 11050.8 10924.8 10741.5 10632.6 10644.1 10844.6 11406.0 12036.2 12494.5 12609.0 12597.6 12139.3 11125.3 9034.3 
3351.3 177.6 114.6 91.7 0.0 
137.5 166.1 280.7 635.9 1334.8 2102.5 2795.6 3380.0 3901.3 4531.5 5327.8 6181.3 7069.3 7957.3 8816.6 9452.5 9945.2 10329.0 
10684.2 10924.8 11148.2 11199.8 11245.6 11337.2 11537.8 11910.1 12437.2 12884.0 13027.2 13078.8 12700.7 11257.0 9074.4 
5877.7 263.5 148.9 114.6 0.0 
137.5 166.1 252.1 538.5 1145.8 1884.8 2629.5 3259.7 3775.3 4388.2 5092.9 5986.6 6903.2 7808.3 8673.4 9372.3 9830.6 10168.6 
10426.4 10649.8 10850.3 11033.6 11199.8 11394.5 11669.5 12019.0 12523.1 12975.7 13124.6 13113.2 12442.9 10947.7 9337.9 
6576.6 784.8 166.1 131.8 0.0 
137.5 160.4 240.6 452.6 962.4 1632.7 2366.0 3059.2 3632.0 4222.1 4880.9 5746.0 6588.1 7436.0 8323.9 9034.3 9601.4 9893.6 
10082.6 10294.6 10518.0 10735.7 10993.5 11285.7 11554.9 11944.5 12431.4 12889.7 13004.3 12843.9 11921.6 10621.1 9349.4 
6702.7 1552.5 194.8 148.9 0.0 
137.5 160.4 200.5 320.8 572.9 1088.5 1701.4 2325.9 3059.2 3712.2 4331.0 4943.9 5665.8 6456.3 7264.1 8094.8 8816.6 9303.5 9647.3 
9916.5 10180.0 10409.2 10655.5 10878.9 11096.6 11325.8 11721.1 12082.0 12030.4 11824.2 11005.0 10105.6 8616.1 6611.0 
3935.7 275.0 200.5 0.0 
137.5 154.7 171.9 217.7 320.8 509.9 870.8 1346.3 1884.8 2503.5 3150.8 3826.8 4497.1 5138.7 5797.5 6479.2 7229.7 7882.8 8541.6 
9085.8 9549.9 9945.2 10323.3 10649.8 10930.5 11176.8 11274.2 11188.3 10976.3 10735.7 10013.9 9103.0 7464.6 5585.6 3603.4 
1065.6 246.3 0.0 
137.5 148.9 154.7 171.9 194.8 240.6 315.1 429.7 601.5 882.2 1248.9 1672.8 2148.3 2618.1 3196.7 3763.8 4411.2 5121.5 5872.0 6685.5 7510.4 
8260.9 8908.2 9429.6 9910.8 10271.7 10483.7 10483.7 10220.1 9939.4 8484.3 5820.4 2979.0 1415.0 727.6 252.1 240.6 0.0 
137.5 143.2 143.2 143.2 148.9 148.9 154.7 166.1 183.3 206.2 234.9 275.0 315.1 366.6 435.4 527.0 635.9 773.4 962.4 1220.2 1575.4 2056.6 2767.0 
3632.0 4777.8 5952.2 6794.3 6931.8 6341.8 5642.8 4056.0 2795.6 1844.7 996.8 343.7 63.0 17.2 0.0 
137.5 137.5 137.5 137.5 131.8 131.8 131.8 126.0 131.8 131.8 137.5 143.2 148.9 154.7 154.7 160.4 166.1 177.6 189.0 212.0 252.1 297.9 395.3 567.1 882.2 
1443.7 2228.5 2761.3 2463.4 2068.1 1071.3 521.3 229.2 80.2 40.1 22.9 11.5 0.0 
137.5 137.5 131.8 126.0 120.3 114.6 108.8 108.8 103.1 103.1 103.1 103.1 97.4 97.4 91.7 85.9 80.2 68.7 68.7 63.0 63.0 63.0 63.0 57.3 51.6 57.3 
63.0 68.7 68.7 57.3 34.4 28.6 17.2 17.2 11.5 11.5 11.5 0.0 
137.5 131.8 120.3 108.8 103.1 91.7 85.9 80.2 74.5 68.7 63.0 57.3 45.8 40.1 34.4 22.9 17.2 17.2 11.5 11.5 11.5 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 0.0 5.7 5.7 
5.7 5.7 11.5 11.5 0.0 
137.5 120.3 108.8 97.4 91.7 80.2 74.5 63.0 51.6 45.8 34.4 28.6 22.9 17.2 11.5 5.7 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
5.7 11.5 0.0 
137.5 120.3 103.1 91.7 80.2 68.7 57.3 45.8 28.6 22.9 17.2 11.5 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
11.5 0.0 
137.5 114.6 97.4 80.2 68.7 57.3 40.1 28.6 17.2 11.5 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
5.7 0.0 
137.5 108.8 91.7 80.2 63.0 45.8 34.4 22.9 11.5 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 5.7 
0.0 
137.5 108.8 91.7 74.5 63.0 40.1 28.6 17.2 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
0.0 
137.5 114.6 91.7 74.5 63.0 40.1 28.6 17.2 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.5 114.6 91.7 74.5 63.0 40.1 28.6 22.9 17.2 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.5 114.6 91.7 74.5 63.0 45.8 34.4 22.9 17.2 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
